??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23210.0870 Supporting Plate
HELP_VARIABLE
Company
Halder
Description
EH 23210. - Supporting Plates
Bill of material
23210.0870 Supporting Plate
BESTNR
Ref. No.
23210.0870
D
Thread
M20
L1
180 mm
L2
150 mm
L3
30 mm
L4
80 mm
B1
60 mm
B2
90 mm
B3
21 mm
S
-0.01
30 mm
G
Weight
2770 g
Embedded user actions